EP3182-1002

The EP3182-1002 has one M12 socket per channel. There is also a digital output on each M12 socket.

Electrical isolation

The analog inputs have a common ground potential: GNDP. GNDP is electrically isolated from GNDS.

Supply voltage for sensors

The voltage UP that you apply to the supply voltage input is distributed unchanged to all signal connections. You can tap UP at every signal connection at pin 1 to supply active sensors with it.

The permissible voltage range for UP is 0…30 VDC.

EP3182-1002 1:

EMC shield clamp

Depending on the application, it may be necessary to connect the shield of the sensor cables to the signal inputs of the box using ZB8513-0002 shield clamps.

See chapter: ZB8513-0002 | EMC shield clamp on earthing tapes.