Integer scaler (only when using PDO SINT16)
The optional extended range "107%" has been introduced for Beckhoff analog channels in order to be able to measure slightly above the nominal full scale value (FSVnom) of e.g. 20 mA for commissioning and diagnostic purposes (support depends on the device). Then the channel actually measures up to a defined technical full scale value FSVtechn which is slightly higher than the nominal full scale value FSVnom.
The definition for 16 bits is as follows:
Fig.29: Defined resolution, 16-bitSetting:
- Index 80nD:12 = Extended Range Range (default Einstellung)
The channel measures up to the technical measuring range, which is approximately 107% of the nominal measuring range.
For the extended range with 16-bit SINT PDO (16 bits + sign), the PDO value ±30518 (0x7736) has been defined as the nom. FSV = 100%. Accordingly, the displayable measuring range now extends to 0x7FFF = 32767 ~ 107.37% of the nominal measuring range. - Index 80nD:12 = Legacy Range
The channel measures up to 100% of the nominal measuring range.
Accordingly, 0x7FFF = 32767 should be interpreted as 100% of the nominal FSV.
Fig.30: Setting Index 80nD:12, Legacy Range, Extended RangeDepending on the interface, this then means SINT16 -> Real32 for the conversion in the controller (if the over/underrange PDO is set to the default setting):
Measuring range ±20 mA (bipolar)
Fig.31: Measuring range ±20 mA (bipolar)Measuring range 0...20 mA (current loop)
Fig.32: Measuring range 0...20 mA (current loop)Measuring range 4...20 mA (current loop)
Fig.33: Measuring range 4...20 mA (current loop)Measuring range 4...20 mA, NAMUR NE43 (current loop)
Fig.34: Measuring range 4...20 mA, NAMUR NE43 (current loop)