Information objects
8ppF PWM Vendor Data Ch.n
- Channel 1: Index 800F
- Channel 2: Index 801F
- Channel 3: Index 802F
- Channel 4: Index 803F
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | PWM Vendor Data Ch.n |
| USINT | RO | 0x6 (6dec) |
01 | Offset | Offset of the vendor calibration | INT | RW | - |
02 | Gain | Gain of the vendor calibration | INT | RW | - |
06 | Nominal Current | Rated output current per output | UINT | RW | - |
App0 PWM Diag Data Ch.n
- Channel 1: Index A000
- Channel 2: Index A010
- Channel 3: Index A020
- Channel 4: Index A030
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | PWM Diag Data Ch.n |
| USINT | RO | 0x6 (6dec) |
02 | Overtemperature | For error messages and warnings see chapter Diagnostics. | BOOL | RO | - |
04 | Undervoltage | BOOL | RO | - | |
05 | Overvoltage | BOOL | RO | - | |
06 | Short Circuit | BOOL | RO | - |
F900 PWM Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | PWM Info Data |
| USINT | RO | 0x2 (2dec) |
F900:01 | Voltage | - | UINT | RO | - |
F900:02 | Temperature | - | USINT | RO | - |