Standard objects
1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UDINT | RO | 0x8913FB00 (2299788032dec) |
1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING(11) | RO | EP2534-0002 |
1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING(2) | RO | - |
100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING(2) | RO | - |
100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version of the EtherCAT slave | STRING(32) | RO | - |
1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | See chapter Restore the delivery state | USINT | RO | 0x1 (1dec) |
1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | USINT | RO | 0x4 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UDINT | RO | 0x2 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UDINT | RO | 0x9E64052 (166084690dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UDINT | RO | - |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UDINT | RO | - |
10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code |
| USINT | RO | 0x1 (1dec) |
10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling |
| USINT | RO | 0x1 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UDINT | RO | - |
10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History |
| USINT | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | - | USINT | RO | - |
10F3:02 | Newest Message | - | USINT | RO | - |
10F3:03 | Newest Acknowledged Message | - | USINT | RW | - |
10F3:04 | New Messages Available | - | BOOL | RO | - |
10F3:05 | Flags | - | UINT | RW | - |
10F3:06 | Diagnosis Message 001 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:07 | Diagnosis Message 002 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:08 | Diagnosis Message 003 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:09 | Diagnosis Message 004 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:0A | Diagnosis Message 005 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:0B | Diagnosis Message 006 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:0C | Diagnosis Message 007 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:0D | Diagnosis Message 008 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:0E | Diagnosis Message 009 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:0F | Diagnosis Message 010 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:10 | Diagnosis Message 011 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:11 | Diagnosis Message 012 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:12 | Diagnosis Message 013 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:13 | Diagnosis Message 014 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:14 | Diagnosis Message 015 | - | ARRAY [0..19] OF BYTE | RO | - |
10F3:15 | Diagnosis Message 016 | - | ARRAY [0..19] OF BYTE | RO | - |
10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object | - | ULINT | RO | - |
1600 PWM RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | PWM RxPDO-Map Control Ch.1 |
| USINT | RO | 0x6 (6dec) |
1600:01 | SubIndex 001 | PDO Mapping Entry for "Enable Dithering". | UDINT | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 |
| UDINT | RO | 0x0000:00, 4 |
1600:03 | SubIndex 003 | PDO Mapping Entry for "Enable". | UDINT | RO | 0x7000:06, 1 |
1600:04 | SubIndex 004 | PDO Mapping Entry for "Reset". | UDINT | RO | 0x7000:07, 1 |
1600:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 9 |
1600:06 | SubIndex 006 | PDO Mapping Entry for "PWM Output". | UDINT | RO | 0x7000:11, 16 |
1610 PWM RxPDO-Map Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1610:0 | PWM RxPDO-Map Control Ch.2 |
| USINT | RO | 0x6 (6dec) |
1610:01 | SubIndex 001 | PDO Mapping Entry for "Enable Dithering". | UDINT | RO | 0x7010:01, 1 |
1610:02 | SubIndex 002 |
| UDINT | RO | 0x0000:00, 4 |
1610:03 | SubIndex 003 | PDO Mapping Entry for "Enable". | UDINT | RO | 0x7010:06, 1 |
1610:04 | SubIndex 004 | PDO Mapping Entry for "Reset". | UDINT | RO | 0x7010:07, 1 |
1610:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 9 |
1610:06 | SubIndex 006 | PDO Mapping Entry for "PWM Output". | UDINT | RO | 0x7010:11, 16 |
1620 PWM RxPDO-Map Control Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1620:0 | PWM RxPDO-Map Control Ch.3 |
| USINT | RO | 0x6 (6dec) |
1620:01 | SubIndex 001 | PDO Mapping Entry for "Enable Dithering". | UDINT | RO | 0x7020:01, 1 |
1620:02 | SubIndex 002 |
| UDINT | RO | 0x0000:00, 4 |
1620:03 | SubIndex 003 | PDO Mapping Entry for "Enable". | UDINT | RO | 0x7020:06, 1 |
1620:04 | SubIndex 004 | PDO Mapping Entry for "Reset". | UDINT | RO | 0x7020:07, 1 |
1620:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 9 |
1620:06 | SubIndex 006 | PDO Mapping Entry for "PWM Output". | UDINT | RO | 0x7020:11, 16 |
1630 PWM RxPDO-Map Control Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1630:0 | PWM RxPDO-Map Control Ch.4 |
| USINT | RO | 0x6 (6dec) |
1630:01 | SubIndex 001 | PDO Mapping Entry for "Enable Dithering". | UDINT | RO | 0x7030:01, 1 |
1630:02 | SubIndex 002 |
| UDINT | RO | 0x0000:00, 4 |
1630:03 | SubIndex 003 | PDO Mapping Entry for "Enable". | UDINT | RO | 0x7030:06, 1 |
1630:04 | SubIndex 004 | PDO Mapping Entry for "Reset". | UDINT | RO | 0x7030:07, 1 |
1630:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 9 |
1630:06 | SubIndex 006 | PDO Mapping Entry for "PWM Output". | UDINT | RO | 0x7030:11, 16 |
1A00 PWM TxPDO-Map Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | PWM TxPDO-Map Status Ch.1 |
| USINT | RO | 0x8 (8dec) |
1A00:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 4 |
1A00:02 | SubIndex 002 | PDO Mapping Entry for "Ready to Enable". | UDINT | RO | 0x6000:05, 1 |
1A00:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6000:06, 1 |
1A00:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6000:07, 1 |
1A00:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 5 |
1A00:06 | SubIndex 006 | PDO Mapping Entry for "Diag". | UDINT | RO | 0x6000:0d, 1 |
1A00:07 | SubIndex 007 |
| UDINT | RO | 0x0000:00, 2 |
1A00:08 | SubIndex 008 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6000:10, 1 |
1A01 PWM TxPDO-Map Synchron Info Data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | PWM TxPDO-Map Synchron Info Data Ch.1 |
| USINT | RO | 0x2 (2dec) |
1A01:01 | SubIndex 001 | PDO Mapping Entry for "Info Data 1". | UDINT | RO | 0x6000:11, 16 |
1A01:02 | SubIndex 002 | PDO Mapping Entry for "Info Data 2". | UDINT | RO | 0x6000:12, 16 |
1A10 PWM TxPDO-Map Status Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | PWM TxPDO-Map Status Ch.2 |
| USINT | RO | 0x8 (8dec) |
1A10:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 4 |
1A10:02 | SubIndex 002 | PDO Mapping Entry for "Ready to Enable". | UDINT | RO | 0x6010:05, 1 |
1A10:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6010:06, 1 |
1A10:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6010:07, 1 |
1A10:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 5 |
1A10:06 | SubIndex 006 | PDO Mapping Entry for "Diag". | UDINT | RO | 0x6010:0d, 1 |
1A10:07 | SubIndex 007 |
| UDINT | RO | 0x0000:00, 2 |
1A10:08 | SubIndex 008 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6010:10, 1 |
1A11 PWM TxPDO-Map Synchron Info Data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | PWM TxPDO-Map Synchron Info Data Ch.2 |
| USINT | RO | 0x2 (2dec) |
1A11:01 | SubIndex 001 | PDO Mapping Entry for "Info Data 1". | UDINT | RO | 0x6010:11, 16 |
1A11:02 | SubIndex 002 | PDO Mapping Entry for "Info Data 2". | UDINT | RO | 0x6010:12, 16 |
1A20 PWM TxPDO-Map Status Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | PWM TxPDO-Map Status Ch.3 |
| USINT | RO | 0x8 (8dec) |
1A20:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 4 |
1A20:02 | SubIndex 002 | PDO Mapping Entry for "Ready to Enable". | UDINT | RO | 0x6020:05, 1 |
1A20:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6020:06, 1 |
1A20:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6020:07, 1 |
1A20:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 5 |
1A20:06 | SubIndex 006 | PDO Mapping Entry for "Diag". | UDINT | RO | 0x6020:0d, 1 |
1A20:07 | SubIndex 007 |
| UDINT | RO | 0x0000:00, 2 |
1A20:08 | SubIndex 008 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6020:10, 1 |
1A21 PWM TxPDO-Map Synchron Info Data Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A21:0 | PWM TxPDO-Map Synchron Info Data Ch.3 |
| USINT | RO | 0x2 (2dec) |
1A21:01 | SubIndex 001 | PDO Mapping Entry for "Info Data 1". | UDINT | RO | 0x6020:11, 16 |
1A21:02 | SubIndex 002 | PDO Mapping Entry for "Info Data 2". | UDINT | RO | 0x6020:12, 16 |
1A30 PWM TxPDO-Map Status Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A30:0 | PWM TxPDO-Map Status Ch.4 |
| USINT | RO | 0x8 (8dec) |
1A30:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 4 |
1A30:02 | SubIndex 002 | PDO Mapping Entry for "Ready to Enable". | UDINT | RO | 0x6030:05, 1 |
1A30:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6030:06, 1 |
1A30:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6030:07, 1 |
1A30:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 5 |
1A30:06 | SubIndex 006 | PDO Mapping Entry for "Diag". | UDINT | RO | 0x6030:0d, 1 |
1A30:07 | SubIndex 007 |
| UDINT | RO | 0x0000:00, 2 |
1A30:08 | SubIndex 008 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6030:10, 1 |
1A31 PWM TxPDO-Map Synchron Info Data Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A31:0 | PWM TxPDO-Map Synchron Info Data Ch.4 |
| USINT | RO | 0x2 (2dec) |
1A31:01 | SubIndex 001 | PDO Mapping Entry for "Info Data 1". | UDINT | RO | 0x6030:11, 16 |
1A31:02 | SubIndex 002 | PDO Mapping Entry for "Info Data 2". | UDINT | RO | 0x6030:12, 16 |
1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type |
| USINT | RO | 0x4 (4dec) |
1C00:01 | SubIndex 001 |
| USINT | RO | 0x1 (1dec) |
1C00:02 | SubIndex 002 |
| USINT | RO | 0x2 (2dec) |
1C00:03 | SubIndex 003 |
| USINT | RO | 0x3 (3dec) |
1C00:04 | SubIndex 004 |
| USINT | RO | 0x4 (4dec) |
1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | USINT | RO | 0x4 (4dec) |
1C12:01 | SubIndex 001 |
| UINT | RW | 0x16 (22dec) |
1C12:02 | SubIndex 002 |
| UINT | RW | 0x1016 (4118dec) |
1C12:03 | SubIndex 003 |
| UINT | RW | 0x2016 (8214dec) |
1C12:04 | SubIndex 004 |
| UINT | RW | 0x3016 (12310dec) |
1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | USINT | RO | 0x4 (4dec) |
1C13:01 | SubIndex 001 |
| UINT | RW | 0x1A (26dec) |
1C13:02 | SubIndex 002 |
| UINT | RW | 0x101A (4122dec) |
1C13:03 | SubIndex 003 |
| UINT | RW | 0x201A (8218dec) |
1C13:04 | SubIndex 004 |
| UINT | RW | 0x301A (12314dec) |
1C13:05 | SubIndex 005 |
| UINT | RW | 0x0 (0dec) |
1C13:06 | SubIndex 006 |
| UINT | RW | 0x0 (0dec) |
1C13:07 | SubIndex 007 |
| UINT | RW | 0x0 (0dec) |
1C13:08 | SubIndex 008 |
| UINT | RW | 0x0 (0dec) |
1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | USINT | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
3: DC-Mode - synchronous with SYNC1 Event | UINT | RW | 0x1 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
DC-Mode: SYNC0/SYNC1 Cycle Time | UDINT | RW | 0xF4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UDINT | RO | 0x0 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
Bit 14 = 1: dynamic times (measurement through writing of 1C32:08) | UINT | RO | 0x3 (3dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UDINT | RO | 0x2BF20 (180000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C32:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C32:08 | Get Cycle Time |
1: Measurement of the local cycle time is started | UINT | RW | 0x0 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UDINT | RO | 0x0 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT | RO | - |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT | RO | - |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT | RO | - |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOL | RO | - |
1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | USINT | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
34: Synchronous with SM 2 Event (outputs available) | UINT | RW | 0x22 (34dec) |
1C33:02 | Cycle time | as 1C32:02 | UDINT | RW | 0xF4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported:
Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08) | UINT | RO | 0x3 (3dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UDINT | RO | 0x2BF20 (180000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C33:08 | Get Cycle Time | as 1C32:08 | UINT | RW | 0x0 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT | RO | - |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT | RO | - |
1C33:0D | Shift too short counter | as 1C32:13 | UINT | RO | - |
1C33:20 | Sync error | as 1C32:32 | BOOL | RO | - |
F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile |
| USINT | RO | 0x2 (2dec) |
F000:01 | Index distance |
| UINT | RO | 0x10 (16dec) |
F000:02 | Maximum number of modules |
| UINT | RO | 0x4 (4dec) |
F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | - | UDINT | RO | - |
FB00 PWM Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | PWM Command |
| USINT | RO | 0x3 (3dec) |
FB00:01 | Request | - | ARRAY [0..1] OF BYTE | RW | - |
FB00:02 | Status | - | USINT | RO | - |
FB00:03 | Response | - | ARRAY [0..7] OF BYTE | RO | - |