EP2338-2002 - Process image
DI Inputs
You can find the digital inputs at "Channel 1" to "Channel 8".
| Data types
|
DO Outputs
You can find the digital outputs at "Channel 1" to "Channel 8".
| Data types
|
Assigning process data to connections
Connection | Digital input | Digital output |
|---|---|---|
X01, pin 2 | Channel 2 | Channel 10 |
X01, pin 4 | Channel 1 | Channel 9 |
X02, pin 2 | Channel 4 | Channel 12 |
X02, pin 4 | Channel 3 | Channel 11 |
X03, pin 2 | Channel 6 | Channel 14 |
X03, pin 4 | Channel 5 | Channel 13 |
X04, pin 2 | Channel 8 | Channel 16 |
X04, pin 4 | Channel 7 | Channel 15 |

