Process image

Digital inputs

You can find the digital inputs at "Channel 1" to "Channel 16".

Example for EP2339-0021:

Process image 1:

 

Data types

Process image 2: Channel n
Process image 3: Input: BIT

Digital outputs

You can find the digital outputs at "Channel 17" to "Channel 32".

Example for EP2339-0021:

Process image 4:

 

Data types

Process image 5: Channel n
Process image 6: Output: BIT