Process image

Digital inputs

You can find the digital inputs under "Channel 1" to "Channel 8".

Example for EP2338-0001:

Process image 1:

 

Data types

Process image 2: Channel n
Process image 3: Input: BIT

Digital outputs

You can find the digital outputs under "Channel 9" to "Channel 16" .

Example for EP2338-0001:

Process image 4:

 

Data types

Process image 5: Channel n
Process image 6: Output: BIT