Behavior in case of network failure
You can use bit 8000:0n (Safe State Active) to specify whether channel n should assume a certain value (Safe State Value) when data transmission is interrupted.
With bit 8001:0n (Safe State Value) you define this value for channel n.
![]() | Safe State Value during network start-up The network transmits output process data only in the network states Save-Operational (SAFE-OP) and Operational (OP). Also at the network states INIT, Pre-Operational (PRE-OP) and BOOT passed through during network start-up no output process data is transmitted. If Safe State is activated for an output, this output also adopts the specified value during network start-up. |
8000:0 - DIG Safe state active Ch.1
![]() | Observe the maximum short-circuit current! When dimensioning the power supply unit and choosing the fuses, observe that the short-circuit current is approximately 1.7 A. |

8000:01 to 8000:08 - DIG Safe state active Ch.1, Output 1 to Output 8 (default: TRUE)
Specifies whether or not the outputs should adopt a safe state in the case of a network failure.
Value | Meaning |
---|---|
FALSE | Safe state disabled |
TRUE | Safe state enabled |
8001:01 to 8001:08 - DIG Safe state value Ch.1, Output 1 to Output 8 (default: FALSE)
Specifies what the safe state is.
Value | Meaning |
---|---|
FALSE | Output switched off |
TRUE | Output switched on |