EP2816-0010 - Status LEDs

LED | Display | Meaning |
---|---|---|
STATUS 1-8 | green illuminated | at least one of the outputs for channel 1-8 is set |
red illuminated | at least one of the outputs for channel 1-8 has a short-circuit | |
STATUS 9-16 | green illuminated | at least one of the outputs for channel 9-16 is set |
red illuminated | at least one of the outputs for channel 9-16 has a short-circuit | |
Us | off | The supply voltage, Us, is not present |
green illuminated | The supply voltage, Us, is present | |
Up | off | The supply voltage, Up, is not present |
green illuminated | The supply voltage, Up, is present |