EP2028-000x - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 120 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | 20 mA + load |
Electrical isolation GNDS / GNDP | no |
Digital outputs | EP2028-0001 | EP2028-0002 |
|---|---|---|
Number | 8 | |
Connection | 8 x M8 socket, 3-pin, | 4 x M12 socket, 5-pin, |
Load type | ohmic, inductive, lamp load | |
Nominal output voltage | 24 VDC from UP | |
Output current | max. 2.0 A per channel Sum current of all outputs max. 4.0 A | |
Short-circuit current | 15 A typ. | |
Output driver supply | from UP | |
Changeover times | TON: 200 µs typ., TOFF: 200 µs typ. | |
Auxiliary voltage output | 24 VDC from US max. 0.5 A in total, short-circuit proof in total | |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |