Calculation in the Box

This chapter describes how to configure the EP1816-3008 to calculate angles of inclination internally.

Configuration

1. Set the parameter 8080:11hex "Range" to any value except "+-16G".
Recommended: "+-2G" (factory setting)
Calculation in the Box 1:
2. Set the parameter 8080:1Dhex "Presentation" to the value "Horizontal Off-Axis Angle".
Calculation in the Box 2:
Internal calculation of the angles of inclination is activated.

Evaluation

Evaluate the variables in the process image according to the following diagram:

Calculation in the Box 3:

"AI Inputs Channel 1" to "AI Inputs Channel 5" are the process data objects that contain the calculated angles of inclination.
See chapter: "Process Image", section "AI Inputs Channel 1 to 6".

The angles of inclination are output in the unit "1 degree per LSB".