Connectors
Notice | |
Risk of confusion: supply voltages and EtherCAT Defect possible through incorrect insertion.
|
EtherCAT Box modules have two green M8 or M12 sockets for the incoming and outgoing EtherCAT connections.
M8 sockets | M12 sockets | |
---|---|---|
Assignment
There are various different standards for the assignment and colors of connectors and cables for EtherCAT.
EtherCAT | Plug connector | Cable | Standard | |||
---|---|---|---|---|---|---|
Signal | M8 | M12 | RJ451 | ZB9010, ZB9020, ZB9030, ZB9032, | ZB9031 and old versions of ZB9030, ZB9032, | TIA-568B |
Tx + | Pin 1 | Pin 1 | Pin 1 | yellow2 | orange/white3 | white/orange |
Tx - | Pin 4 | Pin 3 | Pin 2 | orange2 | orange3 | orange |
Rx + | Pin 2 | Pin 2 | Pin 3 | white2 | blue/white3 | white/green |
Rx - | Pin 3 | Pin 4 | Pin 6 | blue2 | blue3 | green |
Shield | Housing | Shroud | Shield | Shield | Shield |
1) colored markings according to EN 61918 in the four-pin RJ45 connector ZS1090-0003
2) wire colors according to EN 61918
3) wire colors
![]() | Assimilation of color coding for cable ZB9030, ZB9032 and ZK1090-3xxxx-xxxx (with M8 connectors) For unification, the prevalent cables ZB9030, ZB9032 and ZK1090-3xxx-xxxx were changed to the colors of EN61918 (yellow, orange, white, blue). So different color coding exists. But the electrical properties are absolutely identical. |