Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The low word contains the CoE profile used (5001). The high word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EP1816-3008 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version des EtherCAT slaves | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slaves | STRING | RO | 03 |
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters |
| UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 |
| UINT32 | RW | 0x00000000 (0dec) |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x05E44052 (98844754dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0–15) indicates the special terminal number, the high word (bit 16–31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0–7) of the low word contains the year of production, the high byte (bit 8–15) of the low word contains the week of production, the high word (bit 16–31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling |
| UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum |
| UINT32 | RO | 0x00000000 (0dec) |
Index 1A00 DIG TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | DIG TxPDO-Map Inputs Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x09 (9dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x01 (Input 1)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x02 (Input 2)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x03 (Input 3)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x04 (Input 4)) | UINT32 | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x05 (Input 5)) | UINT32 | RO | 0x6000:05, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x06 (Input 6)) | UINT32 | RO | 0x6000:06, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x07 (Input 7)) | UINT32 | RO | 0x6000:07, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (DIG Inputs Ch.1), entry 0x08 (Input 8)) | UINT32 | RO | 0x6000:08, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A01 DIG TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | DIG TxPDO-Map Inputs Ch.2 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x09 (9dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x01 (Input 1)) | UINT32 | RO | 0x6010:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x02 (Input 2)) | UINT32 | RO | 0x6010:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x03 (Input 3)) | UINT32 | RO | 0x6010:03, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x04 (Input 4)) | UINT32 | RO | 0x6010:04, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x05 (Input 5)) | UINT32 | RO | 0x6010:05, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x06 (Input 6)) | UINT32 | RO | 0x6010:06, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x07 (Input 7)) | UINT32 | RO | 0x6010:07, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (DIG Inputs Ch.2), entry 0x08 (Input 8)) | UINT32 | RO | 0x6010:08, 1 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A02 AI TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | AI TxPDO-Map Inputs Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x05 (5dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x1C33 (SM input parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x6020:07, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6020:11, 16 |
Index 1A03 AI TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | AI TxPDO-Map Inputs Ch.2 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x05 (5dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x1C33 (SM input parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x6030:07, 1 |
1A03:03 | SubIndex 003 | 3. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (AI Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RO | 0x6030:11, 16 |
Index 1A04 AI TxPDO-Map Inputs Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | AI TxPDO-Map Inputs Ch.3 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x05 (5dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x1C33 (SM input parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x6040:07, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (AI Inputs Ch.3), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6040:10, 1 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (AI Inputs Ch.3), entry 0x11 (Value)) | UINT32 | RO | 0x6040:11, 16 |
Index 1A05 AI TxPDO-Map Inputs Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | AI TxPDO-Map Inputs Ch.4 | PDO Mapping TxPDO 6 | UINT8 | RO | 0x05 (5dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A05:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x1C33 (SM input parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x6050:07, 1 |
1A05:03 | SubIndex 003 | 3. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A05:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6050 (AI Inputs Ch.4), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6050:10, 1 |
1A05:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6050 (AI Inputs Ch.4), entry 0x11 (Value)) | UINT32 | RO | 0x6050:11, 16 |
Index 1A06 AI TxPDO-Map Inputs Ch.5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | AI TxPDO-Map Inputs Ch.5 | PDO Mapping TxPDO 7 | UINT8 | RO | 0x05 (5dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x1C33 (SM input parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x6060:07, 1 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6060 (AI Inputs Ch.5), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6060:10, 1 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6060 (AI Inputs Ch.5), entry 0x11 (Value)) | UINT32 | RO | 0x6060:11, 16 |
Index 1A07 AI TxPDO-Map Inputs Ch.6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A07:0 | AI TxPDO-Map Inputs Ch.6 | PDO Mapping TxPDO 8 | UINT8 | RO | 0x05 (5dec) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 6 |
1A07:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x1C33 (SM input parameter), entry 0x20 (Sync error)) | UINT32 | RO | 0x6070:07, 1 |
1A07:03 | SubIndex 003 | 3. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A07:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6070 (AI Inputs Ch.6), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6070:10, 1 |
1A07:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6070 (AI Inputs Ch.6), entry 0x11 (Value)) | UINT32 | RO | 0x6070:11, 16 |
Index 1A08 DIG TxPDO-Map Inputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A08:0 | DIG TxPDO-Map Inputs Device | PDO Mapping TxPDO 9 | UINT8 | RO | 0x04 (4dec) |
1A08:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF600 (DIG Inputs), entry 0x01 (Us Undervoltage)) | UINT32 | RO | 0xF600:01, 1 |
1A08:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF600 (DIG Inputs), entry 0x02 (Up Undervoltage)) | UINT32 | RO | 0xF600:02, 1 |
1A08:03 | SubIndex 003 | 3. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 13 |
1A08:04 | SubIndex 004 | 4. PDO Mapping entry (object 0xF600 (DIG Inputs), entry 0x0E (Sync error)) | UINT32 | RO | 0xF600:10, 1 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x00 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RO | 0x09 (9dec) |
1C13:01 | Subindex 001 | Allocated TxPDO no. 1 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | Allocated TxPDO no. 2 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | Allocated TxPDO no. 3 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A02 (6658dec) |
1C13:04 | Subindex 004 | Allocated TxPDO no. 4 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A03 (6659dec) |
1C13:05 | Subindex 005 | Allocated TxPDO no. 5 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A04 (6660dec) |
1C13:06 | Subindex 006 | Allocated TxPDO no. 6 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A05 (6661dec) |
1C13:07 | Subindex 007 | Allocated TxPDO no. 7 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A06 (6662dec) |
1C13:08 | Subindex 008 | Allocated TxPDO no. 8 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A07 (6663dec) |
1C13:09 | Subindex 009 | Allocated TxPDO no. 9 (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A08 (6664dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x003D0900 (4000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x00030D40 (200000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being made available for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |