Profile-specific objects
Index 6000 DO Inputs Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | DO Inputs Ch.1 |
| UINT8 | RO | 0x0E (14dec) |
6000:01 | Input 1 |
| boolean | RO | 0x00 (0dec) |
6000:02 | Input 2 |
| boolean | RO | 0x00 (0dec) |
6000:03 | Input 3 |
| boolean | RO | 0x00 (0dec) |
6000:04 | Input 4 |
| boolean | RO | 0x00 (0dec) |
6000:05 | Input 5 |
| boolean | RO | 0x00 (0dec) |
6000:06 | Input 6 |
| boolean | RO | 0x00 (0dec) |
6000:07 | Input 7 |
| boolean | RO | 0x00 (0dec) |
6000:08 | Input 8 |
| boolean | RO | 0x00 (0dec) |
6000:0E | Sync Error |
| boolean | RO | 0x00 (0dec) |
Index 6010 DO Inputs Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | DO Inputs Ch.2 |
| UINT8 | RO | 0x0E (14dec) |
6010:01 | Input 1 |
| boolean | RO | 0x00 (0dec) |
6010:02 | Input 2 |
| boolean | RO | 0x00 (0dec) |
6010:03 | Input 3 |
| boolean | RO | 0x00 (0dec) |
6010:04 | Input 4 |
| boolean | RO | 0x00 (0dec) |
6010:05 | Input 5 |
| boolean | RO | 0x00 (0dec) |
6010:06 | Input 6 |
| boolean | RO | 0x00 (0dec) |
6010:07 | Input 7 |
| boolean | RO | 0x00 (0dec) |
6010:08 | Input 8 |
| boolean | RO | 0x00 (0dec) |
6010:0E | Sync Error |
| boolean | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list |
| UINT8 | RW | 0x02 (2dec) |
F010:01 | SubIndex 001 |
| UINT32 | RW | 0x00000118 (280dec) |
F010:02 | SubIndex 002 |
| UINT32 | RW | 0x00000118 (280dec) |