M8 sockets, 4-pin
Notice | |
Incorrect signal levels due to electromagnetic interference Digital inputs with a 10 µs input filter are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference. Under the influence of electromagnetic interference, a false signal level can be detected.
|
Pin assignment
Pin | Function |
|---|---|
1 | +24 V US |
2 | Input B |
3 | GNDS |
4 | Input A |
Connection example: An antivalent sensor
![]() | Diagnosis The EP1819-0005 has a diagnostic function for antivalent sensors. See chapter Antivalent sensors (EP1819-0005). |
Connection example: Two non-antivalent sensors
Status LEDs
There is a green LED next to each M8 socket.

The behavior of the status LED depends on whether the diagnosis for antivalent sensors is enabled.
LED signal | Meaning with disabled diagnosis | Meaning with enabled diagnosis |
|---|---|---|
off | Low level on pin 2 and pin 4. | No error. Low level on pin 4 and high level on pin 2. |
green | High level on pin 2 and/or pin 4. | No error. High level on pin 4 and low level on pin 2. |
red | n/a | Error |
The procedure for enabling diagnosis can be found in the chapter Antivalent sensors (EP1819-0005).
