Introduction

Introduction 1:

8 digital inputs, 24 VDC, ground switching

The EP1098-0001 and EP1098-0002 EtherCAT Box modules with digital inputs acquire binary control signals from the process level, and transfer them, electrically isolated, to the controller. The signal state is displayed by light emitting diodes; the signal connection is made optionally through M8 connectors (EP1098-0001) or M12 connectors (EP1098-0002)

The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but it can optionally be connected for forwarding and is fed through to the next device.

Quick links

Technical data
Process image
Dimensions
Signal interface