Assignment of the connections
The following table shows the assignment of the digital inputs to the CoE objects with which they are configured.
Connection | Channel No. | CoE object |
---|---|---|
X01, pin 4 | 1 | 8000hex |
X01, pin 2 | 2 | 8010hex |
X02, pin 4 | 3 | 8020hex |
X02, pin 2 | 4 | 8030hex |
X03, pin 4 | 5 | 8040hex |
X03, pin 2 | 6 | 8050hex |
X04, pin 4 | 7 | 8060hex |
X04, pin 2 | 8 | 8070hex |
X05, pin 4 | 9 | 8080hex |
X05, pin 2 | 10 | 8090hex |
X06, pin 4 | 11 | 80A0hex |
X06, pin 2 | 12 | 80B0hex |
X07, pin 4 | 13 | 80C0hex |
X07, pin 2 | 14 | 80D0hex |
X08, pin 4 | 15 | 80E0hex |
X08, pin 2 | 16 | 80F0hex |