Technical data
Technical data | EM7004 |
|---|---|
Digital inputs | 16, 24 VDC |
Digital outputs | 16, 24 VDC |
Max. output current | X2.0 - X2.3: 0.5 A |
Max. sum current (24 V supply voltage) | 10 A |
Analog outputs | 4 x ±10 V (2 mA) |
Encoder inputs | 4 x (A, /A, B, /B, gate, latch, ground); A B – insulated |
Minimum cycle time | 1 ms |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 280 mA |
Electrical isolation | 500 V (E-bus/signal voltage) |
Dimensions with connector (W x H x D) | approx. 147 mm x 100 mm x 55 mm (width aligned: 145 mm), see dimensional drawing |
Weight (without connector) | approx. 260 g |
Weight of a connector ZS2001-0004 (three-pole) | approx. 20 g |
Weight of a connector ZS2001-0005 (single-pole) | approx. 10 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).