Input data

Index 60n0 AI inputs (for Ch.1: n=0; Ch.2: n=1)

Index (hex)

Name

Meaning

Data type

Flags

Default

60n0:0

AI inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

60n0:01

Underrange

Measurement is below range

BOOLEAN

RO

0x00 (0dec)

60n0:02

Overrange

Measuring range exceeded

BOOLEAN

RO

0x00 (0dec)

60n0:03

Limit 1

Limit value monitoring Limit 1

0: not active
1: Value is smaller than Limit Value 1
2: Value is larger than Limit Value 1
3: Value is equal to limit value 1

BIT2

RO

0x00 (0dec)

60n0:05

Limit 2

Limit value monitoring Limit 2

0: not active
1: Value is smaller than Limit Value 2
2: Value is larger than Limit Value 2
3: Value is equal to limit value 2

BIT2

RO

0x00 (0dec)

60n0:07

Error

The error bit is set if the data is invalid (over-range, under-range)

BOOLEAN

RO

0x00 (0dec)

60n0:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

60n0:11

Value

Pressure value
EM3701: Pressure in 0.1 mbar
EM3702: Pressure in 1 mbar
EM3712: Pressure in 1 mbar