Command object
Index FB00 command
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
FB00:0 |
Command |
Max. subindex |
UINT8 |
RO |
0x03 (3dec) |
FB00:01 |
Request |
Commands can be sent to the terminal via the request object |
OCTET-STRING[2] |
RW |
{0} |
FB00:02 |
Status |
Status of the command currently being executed 0: Command terminated without error and without response 255: Command is being executed |
UINT8 |
RO |
0x00 (0dec) |
FB00:03 |
Response |
Return value, if 0xFB00:02=1 |
OCTET-STRING[6] |
RO |
{0} |