Manual operation

You can move the motor as you wish in manual mode.

The controls for manual operation are located on the right side of the window under "NC" > "Manual".

Manual operation 1:

The following buttons are available:

Button

Explanation

-

Travel in the negative direction at 5% of the maximum velocity.

--

Travel in the negative direction at 30% of the maximum velocity.

+

Travel in the positive direction at 5% of the maximum velocity.

++

Travel in the positive direction at 30% of the maximum velocity.

Manual operation 2:

Stop the NC axis

R

Reset an error from the Motion NC

The motor only runs as long as a button is pressed. As soon as you release the mouse button, the motor stops.

Manual operation 3:

Behavior in case of an error

If an error occurs, the following symbol appears in the user interface:
Manual operation 4:

  • Move the mouse cursor over the symbol to get more information about the error.
  • Click the "R" button to acknowledge all errors.
    If the error cannot be acknowledged, check the messages in the tab "Diagnostics".