ELM7231

WARNING

Safety functions require connection cables from Beckhoff

The safety certification of product variants -9016 and -9018 requires the use of connection cables from Beckhoff.

  • Only use connection cables from Beckhoff for safety applications.

Notice

Incorrect signal levels due to electromagnetic interference

The digital inputs are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference.

Under the influence of electromagnetic interference, a false signal level can be detected.

  • If necessary, use shielded signal lines.

 

ELM7231 1:

X001

Connection

Pin

Name

Function

ELM7231 2:

1

n.c.

-

2

24 V

24 V UP Voltage output

3

IN 1A

Fast digital input 1 for a Touch Probe (limit switch)

4

IN 2A

Fast digital input 2 for a Touch Probe (limit switch)

5

Chopper

Connection for a passive braking resistor.

Connect the other connection cable of the braking resistor to pin 10.

6

n.c.

-

7

24 V

24 V UP Voltage output

8

24 V

24 V UP Voltage output

9

GND

Ground

10

DC+

Connection for a passive braking resistor.

Connect the other connection cable of the braking resistor to pin 5.

X002

Connection

Pin

Name

Function

ELM7231 3:

1

Feedback+

OCT data cable

2

Feedback-

OCT data cable

3

Brake+

Output for the motor brake

4

Brake-

Output for the motor brake

5

FE

Functional earth

6

U

Motor phase U

7

V

Motor phase V

8

W

Motor phase W

X004

Connection

Pin

Name

Function

ELM7231 4:

1

DC+

DC link voltage input

2

GND

Ground