ELM7212 and ELM7222
| |
Safety functions require connection cables from Beckhoff The safety certification of product variants -9016 and -9018 requires the use of connection cables from Beckhoff.
|
Notice | |
Incorrect signal levels due to electromagnetic interference The digital inputs are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference. Under the influence of electromagnetic interference, a false signal level can be detected.
|

X001
Connection | Pin | Name | Function |
---|---|---|---|
1 | n.c. | - | |
2 | 24 V | 24 V UP Voltage output | |
3 | IN 1 A | Fast digital input 1 for a Touch Probe (limit switch) on motor channel A | |
4 | IN 2 A | Fast digital input 2 for a Touch Probe (limit switch) on motor channel A | |
5 | Chopper | Connection for a passive braking resistor. Connect the other connection cable of the braking resistor to pin 10. | |
6 | n.c. | - | |
7 | 24 V | 24 V UP Voltage output | |
8 | IN 1 B | Fast digital input 1 for a Touch Probe (limit switch) on motor channel B | |
9 | IN 2 B | Fast digital input 2 for a Touch Probe (limit switch) on motor channel B | |
10 | DC+ | Connection for a passive braking resistor. Connect the other connection cable of the braking resistor to pin 5. |
X002
X003
Connection | Pin | Name | Function |
---|---|---|---|
1 | Feedback+ | OCT data cable | |
2 | Brake+ | Output for the motor brake | |
3 | U | Motor phase U | |
4 | V | Motor phase V | |
5 | Feedback- | OCT data cable | |
6 | Brake- | Output for the motor brake | |
7 | FE | Functional earth | |
8 | W | Motor phase W |
Connection example with a ZK7404 motor cable:
X004
Connection | Pin | Name | Function |
---|---|---|---|
1 | DC+ | DC link voltage input | |
2 | GND | Ground |