Introduction
The ELM72xx Servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-orientated current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.
With the One Cable Technology (OCT) the encoder cable is omitted by transmitting the signals digitally via the existing motor cable. The option to read the electronic nameplates of suitable motors from the AM81xx series enables a plug-and-play solution for maximum convenience during commissioning.
The product is complemented by additional I/Os such as 2 digital inputs, which can be used to detect the end positions or to latch the position, and an additional output for the direct connection of a braking resistor for dissipating fed-back energy.
Special features
- Automatic reading of the electronic nameplate
- Pluggable connection technology
- Integrated path control
- ELM72xx-9016: TwinSAFE STO/SS1, Integrated Logic
- ELM72xx-9018: TwinSAFE STO/SS1, TwinSAFE Safe Motion, Integrated Logic