Housing data
Housing data | |
---|---|
Design | Metal housing with signal LEDs |
Weight | approx. 390 g |
Installation position | tbd |
Material | Zinc die-cast |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
Assembly | On 35 mm DIN rail, according to EN 60715. |
Housing data | |
---|---|
Design | Metal housing with signal LEDs |
Weight | approx. 390 g |
Installation position | tbd |
Material | Zinc die-cast |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
Assembly | On 35 mm DIN rail, according to EN 60715. |