Function-specific technical data
Inputs and outputs | |
---|---|
Inputs | 2 x digital input per channel for Touch Probes (limit switches) |
Outputs | 1 x servomotor |
Cable lengths | |
---|---|
OCT cable | max. 20 m |
Sensor cable for digital inputs (touch probes) | max. 30 m |
Motor output stage | ELM7211 | ELM7212 | ELM7221 | ELM7222 | ELM7231 |
---|---|---|---|---|---|
Motor type | Servomotor | ||||
Winding inductance | min. 300 µH | ||||
Number of channels | 1 | 2 | 1 | 2 | 1 |
Output current (rms) per channel | 4.5 A | 4.5 A | 8 A | 8 A | 16 A |
Peak current (rms) per channel | max. 9 A | max. 9 A | max. 16 A | max. 16 A | max. 30 A |
Rotating field velocity | 0 … 599 Hz | ||||
PWM clock frequency | 16 kHz | ||||
Current controller frequency | 32 kHz | ||||
Position controller frequency | 16 kHz | ||||
Speed controller frequency | 16 kHz |
Output for the motor brake | |
---|---|
Output voltage | 24 VDC |
Output current |
|
Encoder | |
---|---|
Interface | OCT encoder |
Braking resistor | |
---|---|
Minimum resistance | 3 Ω |
Maximum resistance | 100 Ω |