Product overview
Notice | ||
![]() | Separate operating instructions for safety functions The safety functions of the -9016 and -9018 variants are realized by the integrated ELM8911 TwinSAFE drive option card. All information on the safety functions can be found in the operating instructions for the TwinSAFE drive option card: Operating Instructions ELM8911. | |
This documentation describes the following products:
Type | Output current (rms) | Number of channels | Safety functions |
|---|---|---|---|
ELM7211-0010 | 4.5 A | 1 | -- |
ELM7211-9016 | 4.5 A | 1 | STO/SS1 via FSoE |
ELM7211-9018 | 4.5 A | 1 | TwinSAFE Safe Motion |
|
|
|
|
ELM7212-0010 | 4.5 A | 2 | -- |
ELM7212-9016 | 4.5 A | 2 | STO/SS1 via FSoE |
ELM7212-9018 | 4.5 A | 2 | TwinSAFE Safe Motion |
|
|
|
|
ELM7221-0010 | 8 A | 1 | -- |
ELM7221-9016 | 8 A | 1 | STO/SS1 via FSoE |
ELM7221-9018 | 8 A | 1 | TwinSAFE Safe Motion |
|
|
|
|
ELM7222-0010 | 8 A | 2 | -- |
ELM7222-9016 | 8 A | 2 | STO/SS1 via FSoE |
ELM7222-9018 | 8 A | 2 | TwinSAFE Safe Motion |
|
|
|
|
ELM7231-0010 | 16 A | 1 | -- |
ELM7231-9016 | 16 A | 1 | STO/SS1 via FSoE |
ELM7231-9018 | 16 A | 1 | TwinSAFE Safe Motion |
