0xB0n1 PAI TEDS Interface Ch.[n+1] (ELM3542 only)
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels:
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
B0n1:0 | PAI TEDS Interface Ch.[n+1] |
| UINT8 | RO | 0x08 (8dec) |
B0n1:01 | Request | Commands to the ELM terminals | OCTET-STRING[4] | RW | {0} |
B0n1:02 | Status | CC = status code | OCTET-STRING[2] | RO | {0} |
B0n1:03 | Family code | URN (Unique Registration Number | OCTET-STRING[1] | RW | {0} |
B0n1:05 | Serial number | OCTET-STRING[6] | RW | {0} | |
B0n1:07 | CRC | OCTET-STRING[1] | RW | {0} | |
B0n1:08 | TEDS data | TEDS content | OCTET-STRING[128] | RW | {0} |