BIC within CoE of ELM3xxx
Overview of BIC support: CoE object 0x10E2 (BIC) is included from the following terminal FW:
Terminal | from FW |
|---|---|
ELM3002 | 04 |
ELM3002-0xx5 | 01 |
ELM3004 | 06 |
ELM3102 | 05 |
ELM3104 | 05 |
ELM3142 | 03 |
ELM3144 | 03 |
ELM3146 | 04 |
ELM3148 | 05 |
ELM324x | 01 |
ELM334x | 01 |
ELM3502 | 07 |
ELM3504 | 06 |
ELM354x | 01 |
ELM3602 | 07 |
ELM3604 | 07 |
ELM370x | 01 |
For unique identification, the object 0x10E2 is to be used instead of the 0xF083, which was previously partially available.