ZK2003‑8100 assembled LEMO plug
For commissioning purposes, for example, the following LEMO plugs with connection cable are available through Beckhoff:
Assembled LEMO plug, 8-pin | Description | For ELM3xxx‑xxx1 terminals |
---|---|---|
ZK2003‑8100‑3050 | Sensor cable, PUR, shielded, black, 8 x 0.25 mm², fixed installation, push-pull, plug, straight, pin, 8‑pin, crimp connection, IP50, LEMO FGG.1B.308.CYCD72 – open end, 5.0 m | ELM3704‑0001, ELM3702‑0101 |
ZK2003‑8100‑3100 | Sensor cable, PUR, shielded, black, 8 x 0.25 mm², fixed installation, push-pull, plug, straight, pin, 8‑pin, crimp connection, IP50, LEMO FGG.1B.308.CYCD72 – open end, 10.0 m | ELM3704‑0001, ELM3702‑0101 |
ZK2003‑8100‑3200 | Sensor cable, PUR, shielded, black, 8 x 0.25 mm², fixed installation, push-pull, plug, straight, pin, 8‑pin, crimp connection, IP50, LEMO FGG.1B.308.CYCD72 – open end, 20.0 m | ELM3704‑0001, ELM3702‑0101 |