ZS3000‑010x mini thermocouple plug
The following plugs are available for the corresponding ELM3xxx thermocouple terminals:
Mini TC plug | Description | Use | For ELM3xxx‑xxx3 terminals |
|---|---|---|---|
ZS3000‑0101 | Thermocouple plug in a miniature version, green, thermocouple: NiCr‑Ni, type K according to EN 60584, packaging unit = 10 pieces | Measurements with TC type K | ELM3344‑0003, ELM3348‑0003 |
ZS3000‑0102 | Thermocouple plug in miniature version, white, contacts: Cu‑Cu, packaging unit = 10 pieces | Voltage measurements on copper cables; in the case of the TC measurement, the cold junction would be shifted disadvantageously far away from the cold junction measurement; such use is not recommended | ELM3344‑0003, ELM3348‑0003 |
ZS3000‑0103 | Thermocouple plug in a miniature version, green, thermocouple: NiCr‑Ni, type K according to EN 60584, variant: Quick Wire, packaging unit = 10 pieces | Measurements with TC type K | ELM3344‑0003, ELM3348‑0003 |