ZS3000-000x LEMO plug
The LEMO company offers a comprehensive range of plugs. A selection to match the corresponding ELM3xxx terminals with LEMO sockets is available through Beckhoff.
LEMO plug, 8-pin | Description | For ELM3xxx‑xxx1 terminals |
---|---|---|
ZS3000‑0001 | Push‑pull, plug, straight, pin, 8‑pin, crimp connection, IP50, Ø contact 0.7 mm, Ø collet (cable outer diameter) 4.3 … 5.2 mm, LEMO FGG.1B.308.CYCD52 | ELM3704‑0001, ELM3702‑0101 |
ZS3000‑0002 | Push‑pull, plug, straight, pin, 8‑pin, crimp connection, IP50, Ø contact 0.7 mm, Ø collet (cable outer diameter) 6.3 … 7.2 mm, LEMO FGG.1B.308.CYCD72 | ELM3704‑0001, ELM3702‑0101 |
ZS3000‑0003 | Push‑pull, plug, straight, pin, 8‑pin, solder connection, IP50, collet (cable outer diameter) 6.3 … 7.2 mm, LEMO FGG.1B.308.CLADD72 | ELM3704‑0001, ELM3702‑0101 |