0x90n0 PAI Internal Data Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | PAI Internal Data |
| UINT8 | RO | 0x22 (34dec) |
90n0:02 | ADC Raw Value | ADC Raw Value | INT32 | RO | 0x00000000 (0dec) |
90n0:03 | Calibration Value | Value after calibration | INT32 | RO | 0x00000000 (0dec) |
90n0:04 | Zero Offset Value | Zero offset value | INT32 | RO | 0x00000000 (0dec) |
90n0:07 | Actual Negative Peak Hold | Current absolute minimum value | INT32 | RO | 0x00000000 (0dec) |
90n0:08 | Actual Positive Peak Hold | Current absolute maximum value | INT32 | RO | 0x00000000 (0dec) |
90n0:09 | Previous Negative Peak Hold | Absolute minimum value up to last rising edge of "Peak Hold Reset" | INT32 | RO | 0x00000000 (0dec) |
90n0:0A | Previous Positive Peak Hold | Absolute maximum value up to last rising edge of "Peak Hold Reset" | INT32 | RO | 0x00000000 (0dec) |
90n0:0B | Filter 1 Value | Value after filter 1 | INT32 | RO | 0x00000000 (0dec) |
90n0:0C | Filter 2 Value | Value after filter 2 | INT32 | RO | 0x00000000 (0dec) |
90n0:0D | True RMS Value | Value after "True RMS" calculation | INT32 | RO | 0x00000000 (0dec) |
90n0:0E | Extended Functions Value | Value after advanced (optional) function | INT32 | RO | 0x00000000 (0dec) |
90n0:0F | Integrator/Differentiator Value | Value after integration or differentiation | INT32 | RO | 0x00000000 (0dec) |
90n0:10 | Scaler Value | Value after scaling | INT32 | RO | 0x00000000 (0dec) |
90n0:11 | Limiter Value | Value after limitation | INT32 | RO | 0x00000000 (0dec) |
90n0:21 | Signal Frequency | Frequency of the input signal | UINT32 | RO | 0x00000000 (0dec) |
90n0:22 | Signal Duty Cycle | Duty Cycle of the input signal | UINT8 | RO | 0x00 (0dec) |