0xF912 Filter info
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F912:0 | Filter info |
| UINT8 | RO | m |
F912:01 | Info header | Basic information for the filter designer | OCTET‑STRING[8] | RO | {0} |
F912:02 | Filter 1 | Informations for the filter designer | OCTET‑STRING[30] | RO | {0} |
... | ... | ... | ... | ... | ... |
F912:m | Filter n | Informations for the filter designer | OCTET‑STRING[30] | RO | {0} |
m = (2 · No. of channels) + 1
Note: availability of CoE object “0xF912 Filter info”:
Terminal | from FW version | Revision |
|---|---|---|
ELM3002 | 02 | -0017 |
ELM3004 | 03 | -0018 |