Documentation issue status

Version

Comment

3.3.0

  • Update to subchapter “Product overview”/ “ELM324x”/ “ELM324x – Introduction”
  • Update to "Settings in the CoE"/ “ELM324x”: subchapter “0x80n0:01 PAI Settings.Interface” removed at the end

3.3

  • Information on the common-mode rejection ratio of the specific technical data of ELM300x, ELM310x, ELM314x, ELM334x, ELM350x and ELM370x, as well as specific information on noise of ELM334x updated
  • Addition of 60 Hz filter to the noise and the common-mode rejection attributes in the specific technical data of all ELM3xxx products documented here
  • Subchapter "Measurement SG 1/4-Bridge (quarter bridge) 2/3-wire connection" in product overview/technical data for ELM350x, ELM370x and ELM3702-0101 updated
  • Additions to ELM324x in the chapters "Product overview", "Commissioning"/ "CoE settings", "Commissioning"/ "StartUp", "Mounting and wiring"/ "Supply, potential groups"
  • Updating subchapter Appendix/"Restoring the delivery state"
  • Addition to subchapter Appendix/"Operation of ELM3xxx on EKxxxx/CX7xxxx as EtherCAT-to-X gateway"
  • Update of the subchapter Appendix / "Firmware compatibility"