ELM350x - Introduction

ELM350x - Introduction 1:
Fig.93: ELM3502-0000, ELM3504-0000

2 and 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 10/ 20 ksps

The ELM350x EtherCAT terminals are designed for the evaluation of measuring bridges in full-bridge, half-bridge and quarter-bridge configuration. The terminals feature internally switchable supplementary resistors. The feed is integrated. Like all other parameters, the supply voltage is adjustable in the CoE. Irrespective of the signal configuration, all ELM3xxx terminals have the same technological properties. The ELM350x terminals for the evaluation of measuring bridges offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 6-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.

Optional calibration certificate:

Re-calibration service via the Beckhoff service: on request

Quick links

• EtherCAT basics

• Installation and wiring

• Process data overview

• Commissioning/StartUp/Wiring Diagram

• Object description and parameterization