ELM360x - Introduction

ELM360x - Introduction 1:Fig.108: ELM3602-0002, ELM3604-0002, ELM3602-0000, ELM3604-0000

2 and 4-channel analog input, IEPE/accelerometer, 24 bit, 20/ 50 ksps

The ELM360x EtherCAT terminals are designed for the evaluation of IEPE sensors (Integrated Electronics Piezo-Electric) with and without TEDS, which are mainly used for vibration diagnostics and acoustics. The constant current feed can be set to 0/2/4 mA. The input characteristics are also flexibly adjustable from DC to 10 Hz as high pass filter. The ELM360x basically measures sensor voltages (single ended) up to 20 V AC/DC, but the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired. The TEDS data of a sensor can be read out and written.

Possible applications:

Irrespective of the signal configuration, all ELM3x0x terminals have the same functional properties. The ELM360x terminals for IEPE evaluation offer a maximum sampling rate of 20,000 or 50,000 samples per second.

Two connector variants were offered: due to IEPE sensors are often connected via coaxial cables, the ELM360x-0002 terminals features BNC connectors; the ELM360x-0000 provides the control‑cabinet‑friendly PushIn. In strong EMC burdened environments, the PushIn connector can be preferred because here shield and signal ground can be performed separately.

Optional calibration certificate:

Re-calibration service via the Beckhoff service: on request

Quick links

• EtherCAT basics

• Mounting and wiring

• Prozessdatenübersicht

• Connection view

• Object description and parameterization