ELM310x - Introduction

ELM310x - Introduction 1:Fig.26: ELM3102-0000, ELM3104-0000

2 and 4-channel analog input, current, ±20 mA, 24 bit, 10/ 20 ksps

The ELM310x EtherCAT terminals are designed for flexible current measurement in the range from -20 to +20 mA. They offer selectable measuring ranges of -20/0/4 to ±20 mA as well as current measurement according to NAMUR NE43.

The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM3xxx terminals have the same technological properties. The ELM310x terminals for current measurement offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 2-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.

Optional calibration certificate:

Quick links

• EtherCAT basics

• Mounting and wiring

• Prozessdatenübersicht

• Connection view

• Object description and parameterization