ELM300x - Introduction

ELM300x - Introduction 1:
Fig.5: ELM3002-0000, ELM3004-0000

2 and 4-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 10/ 20 ksps

The ELM300x EtherCAT terminals are designed for flexible voltage measurement from 20 mV to 30 V in eleven measuring ranges. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM3xxx terminals have the same technological properties. The ELM300x terminals for voltage measurement offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 2-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.

Optional calibration certificate:

Quick links

• EtherCAT basics

• Installation and wiring

• Process data overview

• Commissioning/StartUp/Wiring Diagram

• Object description and parameterization