Housing data
Housing data
ELM-Type | Plug-/ Connector | Depth | Width | Height |
---|---|---|---|---|
ELM3002-00x0 | push-in, for direct wiring, plug connector detachable for service | 95 mm | 33 mm (aligned: 30 mm) | 100 mm |
ELM3344-0003 | Mini-TC "universal" | |||
ELM3602-0002 | BNC (female) | 115 mm | ||
ELM3702-0101 | LEMO (female), series B multipole, size 1, 8‑pin “308” 1) | 98 mm |
1) | Socket 8-pin LEMO ECG |
|
|