Operation of ELM3xxx on EKxxxx/CX7xxxx as EtherCAT-to-X gateway

EtherCAT Terminals (slaves, SubDevice) such as ELM3xxx require an EtherCAT master (MainDevice) in order to be operated in a system.

In order to operate ELM3xxx terminals on fieldbuses other than EtherCAT (e.g. Profibus, ProfiNET, Ethernet/IP etc.), Beckhoff offers two options for such an EtherCAT-to-X gateway

  1. Use of a programmable IPC that includes an EtherCAT master
    Advantage: the IPC must/can be programmed individually via TwinCAT, can manipulate the data as required and exchange it with the respective fieldbus in an application-specific manner.
  2. Using non-programmable bus couplers with EtherCAT master for EtherCAT Terminals
    The EKxxxx (non-programmable, e.g. EK9000, EK3100, etc.) and CX7xxx (small controller, programmable, e.g. CX7031, CX7051, etc.) series bus couplers enable EtherCAT Terminals to be operated on various fieldbus systems. The EKxxxx Bus Couplers are fieldbus slaves and contain an independently operating EtherCAT master for the EtherCAT Terminals. They convert the telegrams from the higher-level fieldbus systems into the E-bus signal representation. A station then consists of an EKxxxx / CX7xxx and a number of EtherCAT Terminals attached to it. The EKxxxx for EtherCAT Terminals are integrated in the same way as the BKxxxx series bus couplers for KL terminals via the corresponding fieldbus system configuration tools and the associated configuration files, such as GSD, ESD or GSDML.

Devices in the second group generally offer reduced support for EtherCAT functions compared to a "normal" TwinCAT 3, as used in devices in the first group. In particular, the Distributed Clocks (DC) function is generally not supported (see respective documentation), but attached terminals are operated in SM-synchronous mode "frame-triggered" or FreeRun.

ELM3xxx devices can offer up to 3 operation modes, see also chapter Time operation modes, basics:

Notice

Function availability

This function is available in

- ELM3002-00x0 from FW08
- ELM3004-00x0 from FW10
- ELM3002-02xx/03xx/04xx from FW01
- ELM3502 from FW09
- ELM3504 from FW07
- ELM360x from FW08

Further versions in preparation.