0x70n0 PAI Control Ch.[n+1]
0 ≤ n ≤ m, n+1 = channel number; m+1 = max. number of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70n0:0 | PAI control |
| UINT8 | RO | 0x05 (5dec) |
70n0:01 | Integrator reset | Restart of the integration with each edge | BOOLEAN | RO | 0x00 (FALSE) |
70n0:02 | Peak hold reset | Start new peak value detection with each edge | BOOLEAN | RO | 0x00 (FALSE) |
70n0:03 | Sensor supply disable | Sensor supply switched off | BOOLEAN | RO | 0x00 (FALSE) |
70n0:04 | Tare | Triggering of the tare function on each positive edge | BOOLEAN | RO | 0x00 (FALSE) |
70n0:05 | Input freeze | Freezing of the last input value on each positive edge as long as "True" remains set subsequently | BOOLEAN | RO | 0x00 (FALSE) |