0x90nF PAI Calibration Dates Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels:
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
90nF:0 |
PAI Calibration Dates Ch.[n+1] |
|
UINT8 |
RO |
0x92 (146dec) |
|
90nF:04 |
Vendor R/RTD 2 Wire 5k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:05 |
Vendor R/RTD 3 Wire 5k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:06 |
Vendor R/RTD 4 Wire 5k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:07 |
Vendor R/RTD 2 Wire 2k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:08 |
Vendor R/RTD 3 Wire 2k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:09 |
Vendor R/RTD 4 Wire 2k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:0A |
Vendor R/RTD 2 Wire 500R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:0B |
Vendor R/RTD 3 Wire 500R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:0C |
Vendor R/RTD 4 Wire 500R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:0D |
Vendor R/RTD 2 Wire 200R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:0E |
Vendor R/RTD 3 Wire 200R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:0F |
Vendor R/RTD 4 Wire 200R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:12 |
Vendor R/RTD 4 Wire 50R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:84 |
User R/RTD 2 Wire 5k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:85 |
User R/RTD 3 Wire 5k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:86 |
User R/RTD 4 Wire 5k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:87 |
User R/RTD 2 Wire 2k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:88 |
User R/RTD 3 Wire 2k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:89 |
User R/RTD 4 Wire 2k |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:8A |
User R/RTD 2 Wire 500R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:8B |
User R/RTD 3 Wire 500R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:8C |
User R/RTD 4 Wire 500R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:8D |
User R/RTD 2 Wire 200R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:8E |
User R/RTD 3 Wire 200R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:8F |
User R/RTD 4 Wire 200R |
|
OCTET-string[4] |
RO |
{0} |
|
90nF:92 |
User R/RTD 4 Wire 50R |
|
OCTET-string[4] |
RO |
{0} |