0x90n0 PAI Internal Data Ch.[n+1]
0 ≤ n ≤ m, n+1 = channel number; m+1 = max. number of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | PAI internal data |
| UINT8 | RO | 0x22 (34dec) |
90n0:02 | ADC raw value | ADC raw value | INT32 | RO | 0x00000000 (0dec) |
90n0:03 | Calibration value | Value after calibration | INT32 | RO | 0x00000000 (0dec) |
90n0:04 | Zero offset value | Zero offset value | INT32 | RO | 0x00000000 (0dec) |
90n0:05 | Resistor value | Resistance value | INT32 | RO | 0x00000000 (0dec) |
90n0:06 | TC/RTD element value | TC/RTD value | INT32 | RO | 0x00000000 (0dec) |
90n0:07 | Actual negative peak hold | Current absolute minimum value | INT32 | RO | 0x00000000 (0dec) |
90n0:08 | Actual positive peak hold | Current absolute maximum value | INT32 | RO | 0x00000000 (0dec) |
90n0:09 | Previous negative peak hold | Absolute minimum value up to last rising edge of "Peak Hold Reset" | INT32 | RO | 0x00000000 (0dec) |
90n0:0A | Previous positive peak hold | Absolute maximum value up to last rising edge of "Peak Hold Reset" | INT32 | RO | 0x00000000 (0dec) |
90n0:0B | Filter 1 value | Value after filter 1 | INT32 | RO | 0x00000000 (0dec) |
90n0:0C | Filter 2 value | Value after filter 2 | INT32 | RO | 0x00000000 (0dec) |
90n0:0D | True RMS value | Value after "True RMS" calculation | INT32 | RO | 0x00000000 (0dec) |
90n0:0E | Extended functions value | Value after advanced (optional) function | INT32 | RO | 0x00000000 (0dec) |
90n0:0F | Integrator/differentiator value | Value after integration or differentiation | INT32 | RO | 0x00000000 (0dec) |
90n0:10 | Scaler value | Value after scaling | INT32 | RO | 0x00000000 (0dec) |
90n0:11 | Limiter value | Value after limitation | INT32 | RO | 0x00000000 (0dec) |
90n0:21 | Signal frequency | Frequency of the input signal | UINT32 | RO | 0x00000000 (0dec) |
90n0:22 | Signal duty cycle | Duty factor for input signal | UINT8 | RO | 0x00 (0dec) |