0x80n0 PAI Settings Ch.[n+1]

0 ≤ n ≤ m, n+1 = channel number; m+1 = max. number of channels

Index (hex)

Name

Meaning

Data type

Flags

Default

80n0:0

PAI settings
ch.[n+1]

 

UINT8

RO

0x41 (65dec)

80n0:01

Interface

Choice of measurement configuration:
0 - None
785 - R/RTD 2 Wire 5k
786 - R/RTD 3 Wire 5k
787 - R/RTD 4 Wire 5k
800 - R/RTD 2 Wire 2k
801 - R/RTD 3 Wire 2k
802 - R/RTD 4 Wire 2k
821 - R/RTD 2 Wire 500R
822 - R/RTD 3 Wire 500R
823 - R/RTD 4 Wire 500R
830 - R/RTD 2 Wire 200R
831 - R/RTD 3 Wire 200R
832 - R/RTD 4 Wire 200R
850 - R/RTD 4 Wire 50R

UINT16

RW

0x0000 (0dec)

80n0:02

Sensor supply

Sensor – supply:

0 - 0.0 V
4 - 2.0 V
5 - 2.5 V
6 - 3.0 V
7 - 3.5 V
8 - 4.0 V
9 - 4.5 V
10 - 5.0 V
10186 - 282.843 µA
10187 - 300.0 µA
10190 - 400.0 µA
10191 - 424.264 µA
10194 - 500.0 µA
10201 - 707.107 µA
10211 - 1.0 mA
10217 - 1.414 mA
10219 - 2.0 mA
10222 - 2.828 mA
10223 - 3.0 mA

UINT16

RW

0x0005 (5dec)

80n0:04

Start connection test

Start connection test on rising edge (see "Wire break detection/switchable connection diagnosis")

BOOLEAN

RW

0x00 (FALSE)

80n0:09

Disable offset compensation

Offset compensation (activate/deactivate)

BOOLEAN

RW

0x00 (FALSE)

80n0:13

Wire resistance compensation

Line resistance compensation

(Unit: Ω)

REAL32

RW

0x00000000 (0dec)

80n0:14

RTD element

0 - None
1 - PT100 (-200...850°C)
2 - NI100 (-60...250°C)
3 - PT1000 (-200...850°C)
4 - PT500 (-200...850°C)
5 - PT200 (-200...850°C)
6 - NI1000 (-60...250°C)
7 - NI1000 TK5000 (-30...160°C)
8 - NI120 (-60...320°C)
9 - KT100/110/130/210/230 KTY10/11/13/16/19 (-50...150°C)
10 - KTY81/82-110,120,150 (-50...150°C)
11 - KTY81-121 (-50...150°C)
12 - KTY81-122 (-50...150°C)
13 - KTY81-151 (-50...150°C)
14 - KTY81-152 (-50...150°C)
15 - KTY81/82-210,220,250 (-50...150°C)
16 - KTY81-221 (-50...150°C)
17 - KTY81-222 (-50...150°C)
18 - KTY81-251 (-50...150°C)
19 - KTY81-252 (-50...150°C)
20 - KTY83-110,120,150 (-50...175°C)
21 - KTY83-121 (-50...175°C)
22 - KTY83-122 (-50...175°C)
23 - KTY83-151 (-50...175°C)
24 - KTY83-152 (-50...175°C)
25 - KTY84-130,150 (-40...300°C)
26 - KTY84-151 (-40...300°C)
27 - KTY21/23-6 (-50...150°C)
28 - KTY1x-5 (-50...150°C)
29 - KTY1x-7 (-50...150°C)
30 - KTY21/23-5 (-50...150°C)
31 - KTY21/23-7 (-50...150°C)
32 - NTC 1k8 (R0 - 4940 Ohm
-40...130°C)
33 - NTC 1k8 (R0 - 5200 Ohm
-30...150°C)
34 - NTC 2k2 (R0 - 7373 Ohm
-50...130°C)
35 - NTC 3k (R0 - 9822 Ohm
-30...80°C)
36 - NTC 5k (R0 - 16325 Ohm
-40...100°C)
37 - NTC 10k (R0 - 27280 Ohm
-40...110°C)
38 - NTC 10k (R0 - 29490 Ohm
-30...150°C)
39 - NTC 10k (R0 - 29588 Ohm
-50...130°C)
40 - NTC 10k (R0 - 32639 Ohm
-40...130°C)
41 - NTC 10k (R0 - 32650 Ohm
-30...150°C)
42 - NTC 10k (R0 - 32660 Ohm
-50...130°C)
43 - NTC 10k (R0 - 32770 Ohm
-50...130°C)
44 - NTC 20k (R0 - 70200 Ohm
-20...150°C)
45 - NTC 100k (R0 - 326600 Ohm
-40...130°C)
46 - NTC 100k (R0 - 327240 Ohm
-30...270°C)
64 - B-Parameter Equation (8006)
65 - DIN IEC 60751 Equation (8006)
66 - Steinhart Hart Equation (8006)

UINT16

RW

0x0000 (0dec)

80n0:16

Filter 1

Options for filter 1:

0 - None
1 - FIR Notch 50 Hz
2 - FIR Notch 60 Hz
3 - FIR LP 100 Hz
5 - FIR HP 150 Hz
16 - IIR Notch 50 Hz
17 - IIR Notch 60 Hz
18 - IIR Butterw. LP 5th Ord. 1 Hz
19 - IIR Butterw. LP 5th Ord. 25 Hz
20 - IIR Butterw. LP 5th Ord. 100 Hz
21 - IIR Butterw. LP 5th Ord. 250 Hz
32 - User defined FIR Filter
33 - User defined IIR Filter
34 - User defined Average Filter

UINT16

RW

0x0000 (0dec)

80n0:17

Average filter 1 No of samples

Number of samples for user-defined average filter 1

UINT16

RW

0x0001 (1dec)

80n0:18

Decimation factor

Factor for individual sampling rate (min. 1)

UINT16

RW

0x0001 (1dec)

80n0:19

Filter 2

Options for filter 2:
0 - None
1 - IIR 1
2 - IIR 2
3 - IIR 3
4 - IIR 4
5 - IIR 5
6 - IIR 6
7 - IIR 7
8 - IIR 8
16 - User defined FIR Filter
17 - User defined IIR Filter
18 - User defined Average Filter

UINT16

RW

0x0000 (0dec)

80n0:1A

Average filter 2 No of samples

Number of samples for user-defined average filter 2

UINT16

RW

0x0001 (1dec)

80n0:1B

True RMS No. of samples

Number of samples for "True RMS" calculation (min. 1, max. 1000);
see also chapter TrueRMS

UINT16

RW

0x0001 (1dec)

80n0:1C

Enable true RMS

Enable "True RMS" calculation

BOOLEAN

RW

0x00 (FALSE)

80n0:1D

Enable frequency counter

Enable frequency counter

BOOLEAN

RW

0x00 (FALSE)

80n0:1F

Decimation position

0 - Decimation after filter 1
1 - Decimation after filter 2

UINT8

RW

0x00 (0dec)

80n0:2B

Extended functions

Options for future functions/settings
0 – Disabled

UINT16

RW

0x0000 (0dec)

80n0:2C

Integrator/differentiator

Options:
0 – Off
1 – Integrator 1x
2 – Integrator 2x
3 – Differentiator 1x
4 – Differentiator 2x

UINT16

RW

0x0000 (0dec)

80n0:2D

Differentiator samples delta

Distance between the sampled values for differentiation; maximum value = 1000

UINT16

RW

0x0001 (1dec)

80n0:2E

Scaler

Scaling (ENUM):
0 - Extended Range
1 - Linear
2 - Lookup Table
3 - Legacy Range
4 - Lookup Table (additive)
5 - Extended Function
6 - Temperature Celsius
7 - Temperature Kelvin
8 - Temperature Fahrenheit
16 - FSV Range (REAL)

UINT16

RW

0x0000 (0dec)

80n0:2F

Lookup table length

Number of interpolation points in the LookUp table

UINT16

RW

0x00C8 (200dec)

80n0:32

Low range error

Lowest limit at which the error bit and the error-LED are set

INT32

RW

0xFF800000 (-8388608dec)

80n0:33

High range error

Highest limit at which the error bit and the error-LED are set

INT32

RW

0x007FFFFF (8388607dec)

80n0:34

Timestamp correction

Value for correcting StartNextLatchTime (timestamp of the first sample)

(Unit: ns)

INT32

RW

0x00000000 (0dec)

80n0:35

Low limiter

Smallest PDO output value

REAL32

RW

0xFF7FFFFD (-3.4028231E+38)

80n0:36

High limiter

Largest PDO output value

REAL32

RW

0x7F7FFFFD (3.4028231E+38)

80n0:3D

Cyclic connection test interval

Interval for cyclic
wire break detection (wiring test...).
The interval is specified in milliseconds. 0=deactivated, no
cyclic detection is performed.

(Unit: ms)

UINT32

RW

0x00000000 (0dec)

80n0:40

Filter 1 type info

Type information filter 1

STRING

RW

N/A

80n0:41

Filter 2 type info

Type information filter 2

STRING

RW

N/A