0x70n0 PAI Control Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70n0:0 | PAI Control |
| UINT8 | RO | 0x09 (9dec) |
70n0:01 | Integrator Reset | Restart of the integration with each positive edge | BOOLEAN | RO | 0x00 (FALSE) |
70n0:02 | Peak Hold Reset | Start new peak value detection with each positive edge | BOOLEAN | RO | 0x00 (FALSE) |
70n0:03 | Sensor Supply Disable | Sensor Supply disabled | BOOLEAN | RO | 0x00 (FALSE) |
70n0:09 | Invalidate | Switching off channel external | BOOLEAN | RO | 0x00 (FALSE) |