0x90n2 PAI Info Data Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n2:0 | PAI Info Data |
| UINT8 | RO | 0x12 (18dec) |
90n2:01 | Effective Sample Rate | Effective Sample Rate | REAL32 | RO | 0x00000000 (0dec) |
90n2:02 | Channel Temperature | Temperature of the channel | REAL32 | RO | 0x00000000 (0dec) |
90n2:03 | Min. Channel Temperature | Minimal temperature of the channel | REAL32 | RO | 0x00000000 (0dec) |
90n2:04 | Max. Channel Temperature | Maximal temperature of the channel | REAL32 | RO | 0x00000000 (0dec) |
90n2:06 | Saturation Time | Absolute time during saturation | UINT32 | RO | 0x00000000 (0dec) |
90n2:07 | Overtemperature Time (Channel) | Time of exceeded temperature of the channel | UINT32 | RO | 0x00000000 (0dec) |
90n2:11 | Vendor Calibration Counter | Counter of the vendor calibration | UINT16 | RO | 0x0000 |
90n2:12 | User Calibration Counter | Counter of the user calibration | UINT16 | RO | 0x0000 |