0x80n0 PAI Settings Ch.[n+1]
0 ≤ n ≤ m, n+1 = channel number; m+1 = max. number of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | PAI Settings |
| UINT8 | RO | 0x41 (65dec) |
80n0:01 | Interface | Selection of the measuring configuration: ELM3002‑0205/ -0405 Ch.1: ELM3002‑0305/ -0405 Ch.2: | UINT16 | RW | ELM3002‑0205/ -0405 Ch.1: ELM3002‑0305/ -0405 Ch.2: |
80n0:0A | Analog Front-End Configuration | 0 - Low-Latency | UINT8 | RW | 0x00 (0dec) |
80n0:16 | Filter 1 | Options for filter 1: 0 – None | UINT16 | RW | 0x0000 (0dec) |
80n0:17 | Average Filter 1 No of Samples | Number of samples for user-defined average filter 1 | UINT16 | RW | 0x0001 (1dec) |
80n0:18 | Decimation Factor | Factor for individual sampling rate (min. 1) | UINT16 | RW | 0x0001 (1dec) |
80n0:19 | Filter 2 | Options for filter 2: | UINT16 | RW | 0x0000 (0dec) |
80n0:1A | Average Filter 2 No of Samples | Number of samples for user-defined average filter 2 | UINT16 | RW | 0x0001 (1dec) |
80n0:1B | True RMS No. of Samples | Number of samples for "True RMS" calculation (min. 1, max. 1000); | UINT16 | RW | 0x0001 (1dec) |
80n0:1C | Enable True RMS | Enable "True RMS" calculation | BOOLEAN | RW | 0x00 (FALSE) |
80n0:1D | Enable Frequency Counter | Enable frequency counter | BOOLEAN | RW | 0x00 (FALSE) |
80n0:2B | Extended Functions | Options for future functions/settings | UINT16 | RW | 0x0000 (0dec) |
80n0:2C | Integrator/Differentiator | Options: | UINT16 | RW | 0x0000 (0dec) |
80n0:2D | Differentiator Samples Delta | Distance between the sampled values for differentiation; maximum value = 1000 | UINT16 | RW | 0x0001 (1dec) |
80n0:2E | Scaler | Scaling (ENUM): | UINT16 | RW | 0x0000 (0dec) |
80n0:2F | Lookup Table Length | Number of interpolation points in the LookUp table | UINT16 | RW | 0x0064 (100dec) |
80n0:32 | Low Range Error | Lowest limit at which the error bit and the error-LED are set | INT32 | RW | 0xFF800000 |
80n0:33 | High Range Error | Highest limit at which the error bit and the error-LED are set | INT32 | RW | 0x007FFFFF |
80n0:34 | Timestamp Correction | Value for correcting StartNextLatchTime (timestamp of the first sample) | INT32 | RW | 0xFFFF15A0 (-60000dec) |
80n0:35 | Low Limiter | Smallest PDO output value | REAL32 | RW | 0xFF7FFFFD (-3.4028231e+38) |
80n0:36 | High Limiter | Largest PDO output value | REAL32 | RW | 0x7F7FFFFD (3.4028231e+38) |
80n0:40 | Filter 1 Type Info | Type information filter 1 | STRING | RW | N/A |
80n0:41 | Filter 2 Type Info | Type information filter 2 | STRING | RW | N/A |