0x90n2 PAI Info Data Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
90n2:0 |
PAI Info Data |
|
UINT8 |
RO |
0x12 (18dec) |
90n2:01 |
Effective Sample Rate |
Effective Sample Rate |
REAL32 |
RO |
0x00000000 (0dec) |
90n2:02 |
Channel Temperature |
Temperature of the channel |
REAL32 |
RO |
0x00000000 (0dec) |
90n2:03 |
Min. Channel Temperature |
Minimal temperature of the channel |
REAL32 |
RO |
0x00000000 (0dec) |
90n2:04 |
Max. Channel Temperature |
Maximal temperature of the channel |
REAL32 |
RO |
0x00000000 (0dec) |
90n2:05 |
Overload Time |
Absolute time during overload |
UINT32 |
RO |
0x00000000 (0dec) |
90n2:06 |
Saturation Time |
Absolute time during saturation |
UINT32 |
RO |
0x00000000 (0dec) |
90n2:07 |
Overtemperature Time (Channel) |
Time of exceeded temperature of the channel |
UINT32 |
RO |
0x00000000 (0dec) |
90n2:11 |
Vendor Calibration Counter |
Counter of the vendor calibration |
UINT16 |
RO |
0x0000 (0dec) |
90n2:12 |
User Calibration Counter |
Counter of the user calibration |
UINT16 |
RO |
0x0000 (0dec) |