0x80n0 PAI Settings Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | PAI Settings |
| UINT8 | RO | 0x41 (65dec) |
80n0:01 | Interface | Selection of the measurement configuration: 0 - None | UINT16 | RW | 0x0056 (86dec) |
80n0:04 | Start Connection Test | Start connection test with rising edge (see section Connection test/switchable connection diagnosis) | BOOLEAN | RW | 0x00 (FALSE) |
80n0:05 | Coldjunction Compensation | 0 - Intern | UINT8 | RW | 0x00 (0dec) |
80n0:09 | Disable Offset Compensation | Offset Compensation (Enable/ Disable) | BOOLEAN | RW | 0x00 (FALSE) |
80n0:0A | Enable Common Mode Measure | Activates the common mode voltage measurement. If TRUE, the common mode voltage is measured in 320 mV measurement mode and output via the PDOs. | BOOLEAN | RW | 0x00 (FALSE) |
80n0:15 | TC Element | 0 - None | UINT16 | RW | 0x0001 (1dec) |
80n0:16 | Filter 1 | Options for filter 1: 0 - None | UINT16 | RW | 0x0000 (0dec) |
80n0:17 | Average Filter 1 No of Samples | Number of samples for user-defined Average Filter 1 | UINT16 | RW | 0x0001 (1dec) |
80n0:18 | Decimation Factor | Factor of the individual sampling rate (min. 1) | UINT16 | RW | 0x0001 (1dec) |
80n0:19 | Filter 2 | Options for filter 2: | UINT16 | RW | 0x0000 (0dec) |
80n0:1A | Average Filter 2 No of Samples | Number of samples for user-defined Average Filter 2 | UINT16 | RW | 0x0001 (1dec) |
80n0:1B | True RMS No. of Samples | Number of samples for "True RMS" calculation (min. 1, max. 1000); | UINT16 | RW | 0x0001 (1dec) |
80n0:1C | Enable True RMS | Activation of "True RMS" calculation | BOOLEAN | RW | 0x00 (FALSE) |
80n0:1D | Enable Frequency Counter | Enable Frequency Counter | BOOLEAN | RW | 0x00 (FALSE) |
80n0:2B | Extended Functions | Options for future functions/settings | UINT16 | RW | 0x0000 (0dec) |
80n0:2C | Integrator/Differentiator | Options: | UINT16 | RW | 0x0000 (0dec) |
80n0:2D | Differentiator Samples Delta | Distance of samples for the differentiation; max. value = 1000 | UINT16 | RW | 0x0001 (1dec) |
80n0:2E | Scaler | Scaling (enum): | UINT16 | RW | 0x0006 (6dec) |
80n0:2F | Lookup Table Length | Number of taps of the LookUp table | UINT16 | RW | 0x0064 (100dec) |
80n0:32 | Low Range Error | Lowest limit at which the error bit and the error LED are set | INT32 | RW | 0xFFFBE150 (-270000dec) |
80n0:33 | High Range Error | Highest limit at which the error bit and the error LED are set | INT32 | RW | 0x0014EF60 (1372000dec) |
80n0:34 | Timestamp Correction | Value for correcting StartNextLatchTime (timestamp of the first sample) | INT32 | RW | 0x00000000 (0dec) |
80n0:35 | Low Limiter | Smallest PDO output value | REAL32 | RW | 0xFF7FFFFD (-3.4028231e+38) |
80n0:36 | High Limiter | Largest PDO output value | REAL32 | RW | 0x7F7FFFFD (3.4028231e+38) |
80n0:3C | TC CJ Value | Value of the cold junction | REAL32 | RW | 0x00000000 (0dec) |
80n0:3D | Cyclic Connection Test Interval | Interval for cyclic wire break detection (wiring test…). The interval is specified in milliseconds. 0=disabled, no cyclic detection is performed. | UINT32 | RW | 0x00002710 (10000dec) |
80n0:40 | Filter 1 Type Info | Filter 1 type information | STRING | RW | N/A |
80n0:41 | Filter 2 Type Info | Filter 2 type information | STRING | RW | N/A |